Surfaces grillagées
150 2 970
150 1 780
Sur demande
* Mandatory information
Données techniques
Étendue de la livraison
Largeur de coupe min. 150 mm
Propriétés
Article number | 0.0.265.13 |
---|---|
Propriété | anodisé naturel |
ESD | Avec protection ESD = Oui |
Poids, spec.superficie | p = 2,1 kg/m2 |
Unité de livraison | coupe max. 2970x1780 mm |
Matériaux | Al, anodisé |
Description
Variantes
Sort by
Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Steel (nickel-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Cut-off | Length: 100 ... 2470 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 2000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 2500 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Cut-off | Length: 100 ... 1970 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 2000 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 |
Téléchargement CAO
Données CAO
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
35020203
eCl@ss 4.0
35020203
eCl@ss 4.1
35020203
eCl@ss 5.0
35020203
eCl@ss 5.1
35020203
eCl@ss 6.0.1
35020203
UNSPSC 7.0
30103203
UNSPSC 9.0
30103203
eCl@ss 7.1
35020203
eCl@ss 11.0
23360401
Numéro du tarif douanier
76169100