Pied ajustable à ajustable
Sur demande
* Mandatory information
Données techniques
Étendue de la livraison
Tige filetée, acier zingué
Embase, PA noir
Ecrou H M10-DIN 934, acier zingué
Propriétés
Article number | 0.0.265.74 |
---|---|
Propriété | noir |
ESD | Avec protection ESD = Non |
Poids | p = 65 g |
Force max. | Fmax. = 1 500 N |
Unité de livraison | 1 pce |
Angle | α = 15 ° |
Description
Variantes
Sort by
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 20 mm | Thread: M5 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 20 mm | Thread: M5 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 30 mm | Thread: M6 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 30 mm | Thread: M6 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 30 mm | Thread: M6 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 40 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M10 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 40 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 47 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 60 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 60 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 60 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 60 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 60 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 60 mm | Thread: M12 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 60 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 60 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 80 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 80 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: - | Thread: M12 | |
Line: X | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M8 | |
Line: X | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M8 | |
Line: X | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M10 | |
Line: X | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Diameter: ø 80 mm | Thread: M16 |
Téléchargement CAO
Données CAO
Applications
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 7.1
23250312
eCl@ss 11.0
23250312
UNSPSC 9.0
31162307
eCl@ss 4.0
22041433
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Numéro du tarif douanier
73269098