Kit de connexion automatique
Sur demande
Données techniques
Étendue de la livraison
1 douille autotaraudeuse 12 alésée, acier
1 douille autotaraudeuse 12 taraudée, acier
Vis Chc M8x80-DIN 912, acier
Propriétés
Référence | 0.0.003.51 |
---|---|
Ligne | ligne 12 |
Propriété | acier zingué |
ESD | Avec protection ESD = Oui |
Poids | p = 140 g |
Unité de livraison | 1 kit |
Couple de serrage, zingué | Mzinc. = 34 Nm |
Description
Instructions de montage
Variantes
Tri par
Line: 5 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M4 | |
Line: 5 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Thread: M4 | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M5 | |
Line: 6 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Thread: M5 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 8 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 8 | Material: Stainless steel | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 10 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M8 | |
Line: 12 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M8 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | Thread: M6 | |
Line: 5 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M4 | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M5 | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M5 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M6 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | Thread: M6 | |
Line: 5 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Thread: M4 | |
Line: 5 | Material: Stainless steel | Connection type: Butting | Model: One-sided | Thread: M4 | |
Line: 6 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Thread: M5 | |
Line: 6 | Material: Stainless steel | Connection type: Butting | Model: One-sided | Thread: M5 | |
Line: 8 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Thread: M6 | |
Line: 8 | Material: Stainless steel | Connection type: Butting | Model: One-sided | Thread: M6 | |
Line: 12 | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | Thread: M8 |
Téléchargement CAO
Données CAO
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Numéro du tarif douanier
73181542
Kit de connexion automatique
Sur demande