Données techniques
Propriétés
Référence | 0.0.003.67 |
---|---|
Ligne | ligne 12 |
Propriété | acier zingué |
ESD | Avec protection ESD = Oui |
Filetage | M10 |
Poids | p = 51,5 g |
Force adm. | Fadm. = 10 000 N |
Unité de livraison | 1 pce |
Matériaux | Acier |
Couple | M = 65 Nm |
Description
Variantes
Tri par
Line: 5 | Material: Steel (bright zinc-plated) | Thread: M3 | Model: Single | Design: Standard | |
Line: 5 | Material: Stainless steel | Thread: M4 | Model: Single | Design: Standard | |
Line: 5 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Single | Design: Standard | |
Line: 5 | Material: Stainless steel | Thread: M5 | Model: Single | Design: Standard | |
Line: 5 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Single | Design: Standard | |
Line: 5 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Double | Design: Standard | |
Line: 5 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Double | Design: Standard | |
Line: 6 | Material: Steel (bright zinc-plated) | Thread: M3 | Model: Single | Design: Standard | |
Line: 6 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Single | Design: Standard | |
Line: 6 | Material: Stainless steel | Thread: M5 | Model: Single | Design: Standard | |
Line: 6 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Single | Design: Standard | |
Line: 6 | Material: Stainless steel | Thread: M6 | Model: Single | Design: Standard | |
Line: 6 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
Line: 6 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Double | Design: Standard | |
Line: 6 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Double | Design: Standard | |
Line: 6 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Double | Design: Standard | |
Line: 6 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Double | Design: Standard | |
Line: 8 | Material: Stainless steel | Thread: M4 | Model: Single | Design: Standard | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Single | Design: Standard | |
Line: 8 | Material: Stainless steel | Thread: M5 | Model: Single | Design: Standard | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Single | Design: Standard | |
Line: 8 | Material: Stainless steel | Thread: M6 | Model: Single | Design: Standard | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Heavy duty | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Standard | |
Line: 8 | Material: Stainless steel | Thread: M8 | Model: Single | Design: Standard | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Heavy duty | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Double | Design: Standard | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Double | Design: Standard | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Double | Design: Standard | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Double | Design: Standard | |
Line: 10 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
Line: 10 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Standard | |
Line: 10 | Material: Steel (bright zinc-plated) | Thread: M10 | Model: Single | Design: Standard | |
Line: 10 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Heavy duty | |
Line: 10 | Material: Steel (bright zinc-plated) | Thread: M10 | Model: Single | Design: Heavy duty | |
Line: 12 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
Line: 12 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Standard | |
Line: 12 | Material: Steel (bright zinc-plated) | Thread: M10 | Model: Single | Design: Standard | |
Line: 12 | Material: Steel (bright zinc-plated) | Thread: M12 | Model: Single | Design: Standard | |
Line: 12 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Heavy duty | |
Line: 12 | Material: Steel (bright zinc-plated) | Thread: M10 | Model: Single | Design: Heavy duty | |
Line: 12 | Material: Steel (bright zinc-plated) | Thread: M12 | Model: Single | Design: Heavy duty | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M4 | Model: Single | Design: Standard | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M5 | Model: Single | Design: Standard | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M6 | Model: Single | Design: Standard | |
Line: 8 | Material: Stainless steel | Thread: M6 | Model: Single | Design: Standard | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread: M8 | Model: Single | Design: Standard | |
Line: 8 | Material: Stainless steel | Thread: M8 | Model: Single | Design: Standard |
Téléchargement CAO
Données CAO
Fichiers
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
23110890
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
UNSPSC 9.0
31161708
eCl@ss 6.0.1
23110890
eCl@ss 7.1
23110890
UNSPSC 7.0
31161708
eCl@ss 11.0
23360290
Numéro du tarif douanier
73181900