Pied ajustable à ajustable
Sur demande
Données techniques
Étendue de la livraison
Tige filetée, acier, inox
Embase, acier, inox
Ecrou H M12-DIN 934, acier, inox
Propriétés
Référence | 0.0.478.13 |
---|---|
Propriété | inox |
ESD | Avec protection ESD = Oui |
Poids | p = 185 g |
Force max. | Fmax. = 15 000 N |
Unité de livraison | 1 pce |
Angle | α = 7 ° |
Description
Variantes
Tri par
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 20 mm | Thread: M5 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 20 mm | Thread: M5 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 30 mm | Thread: M6 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 30 mm | Thread: M6 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 30 mm | Thread: M6 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M8 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 40 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M10 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 40 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 47 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 60 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 60 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 60 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 60 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 60 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 60 mm | Thread: M12 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 60 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 60 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 80 mm | Thread: M10 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 80 mm | Thread: M12 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Stainless steel | Colour: Aluminium, natural | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 80 mm | Thread: M16 | |
Line: - | Material: Steel (bright zinc-plated) | Colour: Black | Diameter: - | Thread: M12 | |
Line: X | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M8 | |
Line: X | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M8 | |
Line: X | Material: Steel (bright zinc-plated) | Colour: Grey | Diameter: ø 40 mm | Thread: M10 | |
Line: X | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Diameter: ø 80 mm | Thread: M16 |
Téléchargement CAO
Données CAO
Fichiers
Accessoires
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
23250312
eCl@ss 11.0
23250312
eCl@ss 7.1
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 4.0
22041433
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Numéro du tarif douanier
83024200
Pied ajustable à ajustable
Sur demande