Plans de travail
Sur demande
Données techniques
Propriétés
Référence | 0.0.633.14 |
---|---|
Ligne | Postes de travail |
Propriété | gris semblable RAL 7035 |
ESD | Avec protection ESD = Non |
Poids | p = 14,6 kg |
Unité de livraison | 1 pce |
Matériaux | Panneau de particules à revêtement synthétique |
Description
Instructions de montage
Variantes
Tri par
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Custom | Table top length: Custom | Length: 300 ... 2770 | |
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: Plastic-coated chipboard | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Custom | Table top length: Custom | Length: 300 ... 2770 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Custom | Table top length: Custom | Length: 300 ... 2770 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: HPL-coated | Colour: RAL 7035 (Light grey) | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: Beech multiplex | Colour: Multi-ply | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: Beech multiplex | Colour: Multi-ply | Table top (dimensions): Standard size | Table top length: 1200 mm | Length: 1200 | |
Material: Beech multiplex | Colour: Multi-ply | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: Beech multiplex | Colour: Multi-ply | Table top (dimensions): Standard size | Table top length: 1500 mm | Length: 1500 | |
Material: Beech multiplex | Colour: Multi-ply | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 | |
Material: Beech multiplex | Colour: Multi-ply | Table top (dimensions): Standard size | Table top length: 1800 mm | Length: 1800 |
Téléchargement CAO
Données CAO
Accessoires
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100213
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 9.0
56111902
eCl@ss 4.0
21100201
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Numéro du tarif douanier
44101130
Plans de travail
Sur demande