Vis à tête à bords bombés
Sur demande
Données techniques
Propriétés
Référence | 0.0.659.49 |
---|---|
Propriété | acier zingué |
ESD | Avec protection ESD = Oui |
Poids | p = 33,66 g |
Unité de livraison | 1 pce |
Matériaux | Acier |
Variantes
Tri par
Thread: M4 | Thread length: 6 | |
Thread: M4 | Thread length: 8 | |
Thread: M4 | Thread length: 10 | |
Thread: M4 | Thread length: 12 | |
Thread: M4 | Thread length: 14 | |
Thread: M4 | Thread length: 16 | |
Thread: M4 | Thread length: 18 | |
Thread: M4 | Thread length: 20 | |
Thread: M4 | Thread length: 22 | |
Thread: M4 | Thread length: 25 | |
Thread: M4 | Thread length: 30 | |
Thread: M5 | Thread length: 8 | |
Thread: M5 | Thread length: 10 | |
Thread: M5 | Thread length: 12 | |
Thread: M5 | Thread length: 14 | |
Thread: M5 | Thread length: 16 | |
Thread: M5 | Thread length: 18 | |
Thread: M5 | Thread length: 20 | |
Thread: M5 | Thread length: 22 | |
Thread: M5 | Thread length: 25 | |
Thread: M5 | Thread length: 30 | |
Thread: M6 | Thread length: 10 | |
Thread: M6 | Thread length: 12 | |
Thread: M6 | Thread length: 14 | |
Thread: M6 | Thread length: 16 | |
Thread: M6 | Thread length: 18 | |
Thread: M6 | Thread length: 20 | |
Thread: M6 | Thread length: 22 | |
Thread: M6 | Thread length: 25 | |
Thread: M6 | Thread length: 30 | |
Thread: M6 | Thread length: 35 | |
Thread: M6 | Thread length: 40 | |
Thread: M8 | Thread length: 10 | |
Thread: M8 | Thread length: 12 | |
Thread: M8 | Thread length: 14 | |
Thread: M8 | Thread length: 16 | |
Thread: M8 | Thread length: 18 | |
Thread: M8 | Thread length: 20 | |
Thread: M8 | Thread length: 22 | |
Thread: M8 | Thread length: 25 | |
Thread: M8 | Thread length: 30 | |
Thread: M8 | Thread length: 35 | |
Thread: M8 | Thread length: 40 | |
Thread: M10 | Thread length: 16 | |
Thread: M10 | Thread length: 20 | |
Thread: M10 | Thread length: 25 | |
Thread: M10 | Thread length: 30 | |
Thread: M10 | Thread length: 35 | |
Thread: M10 | Thread length: 40 | |
Thread: M10 | Thread length: 50 | |
Thread: M10 | Thread length: 60 | |
Thread: M12 | Thread length: 20 | |
Thread: M12 | Thread length: 25 | |
Thread: M12 | Thread length: 30 | |
Thread: M12 | Thread length: 40 | |
Thread: M12 | Thread length: 50 | |
Thread: M12 | Thread length: 60 |
Téléchargement CAO
Données CAO
Fichiers
Accessoires
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
23110102
eCl@ss 11.0
23110101
eCl@ss 4.0
23110102
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
eCl@ss 7.1
23110102
UNSPSC 7.0
31161501
Numéro du tarif douanier
73181568
Vis à tête à bords bombés
Sur demande