Vis semi-circulaires
Sur demande
Données techniques
Étendue de la livraison
Classe de résistance 10.9 (versions zinguées)
Propriétés
Article number | 0.0.659.89 |
---|---|
Propriété | acier zingué |
ESD | Avec protection ESD = Oui |
Poids | p = 26,31 g |
Unité de livraison | 1 pce |
Matériaux | Acier |
Variantes
Sort by
Standard: ISO 7380 | Thread: M3 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 6 | |
Standard: ISO 7380 | Thread: M3 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 8 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 6 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 8 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 10 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 12 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 14 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 18 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 20 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 22 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: ISO 7380 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 30 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 6 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 8 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 10 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 12 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 14 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 18 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 20 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 30 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 35 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 40 | |
Standard: ISO 7380 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 45 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 8 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 10 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 12 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 14 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 18 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 20 | |
Standard: ISO 7380 | Thread: M6 | Material: Stainless steel | Colour: White aluminium | Thread length: 22 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 22 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 30 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 35 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 40 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 45 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 50 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 60 | |
Standard: ISO 7380 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 75 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 10 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 12 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 14 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 18 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 20 | |
Standard: ISO 7380 | Thread: M8 | Material: Stainless steel | Colour: White aluminium | Thread length: 20 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 22 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 30 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 35 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 40 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 45 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 50 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 55 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 60 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 75 | |
Standard: ISO 7380 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 80 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 20 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 22 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 30 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 35 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 40 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 45 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 50 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 60 | |
Standard: ISO 7380 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 80 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 20 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 30 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 35 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 40 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 45 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 50 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 60 | |
Standard: ISO 7380 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 80 | |
Standard: DIN 7504 | Thread: St 3.9 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16 | |
Standard: DIN 7504 | Thread: St 3.9 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25 | |
Standard: DIN 7500C | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16 | |
Standard: WN 5463 | Thread: KH8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 55 | |
Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: - | Thread length: 12 | |
Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 14 | |
Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 16 | |
Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 18 | |
Standard: ISO 4759 -1 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 25 |
Téléchargement CAO
Données CAO
Accessoires
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
23110102
eCl@ss 11.0
23110101
eCl@ss 4.0
23110102
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
UNSPSC 7.0
31161501
eCl@ss 7.1
23110102
Numéro du tarif douanier
73181568