Kit d'accouplement
Sur demande
Données techniques
Étendue de la livraison
Boîtier d’accouplement 8 D55, Al
Plaque d’adaptation 8 D55/D80, Al
Demi-accouplement D55/D8, Al – réalésable jusqu’à ⌀28 mm max.
Demi-accouplement à moyeu expansible D55/D34, St et Al
Insert d’accouplement D55, PU, vert
4 vis Chc M8x20-DIN 912, acier zingué
2 vis Chc M8x50-DIN 912, acier zingué
Bouchon D15, PA, gris
Couple de serrage de vis à moyeu expansible 23 Nm
Couple de serrage de vis à moyeu de serrage 9,6 Nm
Propriétés
Article number | 0.0.668.03 |
---|---|
Ligne | ligne 8 |
ESD | Avec protection ESD = Non |
Poids | p = 2,92 kg |
Couple admissible maximal de l’accouplement – côté entrée | Mmax = 52 Nm |
Efficacité | . = 1 |
Unité de livraison | 1 kit |
Description
Variantes
Sort by
Line: 8 | Compatibility: GSF | Drive type: Universal | Drive output direction: Axial | Coupling: D30 | |
Line: 8 | Compatibility: GSF | Drive type: Motor NEMA 24 | Drive output direction: Axial | Coupling: D30 | |
Line: 5 | Compatibility: expanding hub coupling D12 | Drive type: Universal | Drive output direction: Axial | Coupling: D30 | |
Line: 5 | Compatibility: expanding hub coupling D12 | Drive type: Motor NEMA 24 | Drive output direction: Axial | Coupling: D30 | |
Line: 8 | Compatibility: expanding hub coupling D15 | Drive type: Universal | Drive output direction: Axial | Coupling: D40 | |
Line: 8 | Compatibility: expanding hub coupling D34 | Drive type: Universal | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: expanding hub coupling D34 | Drive type: Universal | Drive output direction: Axial | Coupling: D80 | |
Line: 5 | Compatibility: KLE | Drive type: Motor NEMA 24 | Drive output direction: Axial | Coupling: D30 | |
Line: 6 | Compatibility: KLE | Drive type: Universal | Drive output direction: Axial | Coupling: D40 | |
Line: 8 | Compatibility: KLE | Drive type: Universal | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: KRF | Drive type: Universal | Drive output direction: Axial | Coupling: D50 | |
Line: 6 | Compatibility: Ball screw unit | Drive type: Universal | Drive output direction: Axial | Coupling: D30 | |
Line: 6 | Compatibility: Ball screw unit | Drive type: Motor NEMA 24 | Drive output direction: Axial | Coupling: D30 | |
Line: 6 | Compatibility: Ball screw unit | Drive type: Motor SE 40 | Drive output direction: Axial | Coupling: D30 | |
Line: 6 | Compatibility: Ball screw unit | Drive type: Motor SE 60 | Drive output direction: Axial | Coupling: D30 | |
Line: 8 | Compatibility: Ball screw unit | Drive type: Universal | Drive output direction: Axial | Coupling: D40 | |
Line: 6 | Compatibility: Ball screw unit | Drive type: Motor SE 60 | Drive output direction: Parallel | Coupling: - | |
Line: 8 | Compatibility: Rack | Drive type: Gearbox AP/WP 60 | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: Rack | Drive type: Gearbox AP/WP 80 | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: Rack | Drive type: Universal | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: GSF | Drive type: Gearbox AP/WP 40 | Drive output direction: Axial | Coupling: D30 | |
Line: 5 | Compatibility: expanding hub coupling D12 | Drive type: Gearbox AP/WP 40 | Drive output direction: Axial | Coupling: D30 | |
Line: 8 | Compatibility: expanding hub coupling D15 | Drive type: Gearbox AP/WP 60 | Drive output direction: Axial | Coupling: D40 | |
Line: 8 | Compatibility: expanding hub coupling D34 | Drive type: Gearbox AP/WP 60 | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: expanding hub coupling D34 | Drive type: Gearbox AP/WP 80 | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: expanding hub coupling D34 | Drive type: Gearbox AP/WP 80 | Drive output direction: Axial | Coupling: D80 | |
Line: 5 | Compatibility: KLE | Drive type: Universal | Drive output direction: Axial | Coupling: D30 | |
Line: 5 | Compatibility: KLE | Drive type: Gearbox AP/WP 40 | Drive output direction: Axial | Coupling: D30 | |
Line: 6 | Compatibility: KLE | Drive type: Gearbox AP/WP 40 | Drive output direction: Axial | Coupling: D40 | |
Line: 6 | Compatibility: KLE | Drive type: Gearbox AP/WP 60 | Drive output direction: Axial | Coupling: D40 | |
Line: 8 | Compatibility: KLE | Drive type: Gearbox AP/WP 60 | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: KLE | Drive type: Gearbox AP/WP 80 | Drive output direction: Axial | Coupling: D55 | |
Line: 8 | Compatibility: KRF | Drive type: Gearbox AP/WP 60 | Drive output direction: Axial | Coupling: D50 | |
Line: 8 | Compatibility: KRF | Drive type: Gearbox AP/WP 80 | Drive output direction: Axial | Coupling: D50 | |
Line: 8 | Compatibility: Ball screw unit | Drive type: Motor SE 60 | Drive output direction: Axial | Coupling: D40 | |
Line: 8 | Compatibility: Ball screw unit | Drive type: Motor SE 80 | Drive output direction: Axial | Coupling: D40 | |
Line: 6 | Compatibility: Ball screw unit | Drive type: Universal | Drive output direction: Parallel | Coupling: - |
Téléchargement CAO
Données CAO
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
23170208
eCl@ss 6.0.1
23309205
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 7.1
23170208
eCl@ss 11.0
23170208
UNSPSC 9.0
31163001
UNSPSC 7.0
31163001
Numéro du tarif douanier
84879090