Plaque de base
Sur demande
Données techniques
Propriétés
Référence | 0.0.677.01 |
---|---|
Ligne | ligne 8 |
Propriété | gris alu semblable RAL 9006 |
ESD | Avec protection ESD = Non |
Poids | p = 146 g |
Unité de livraison | 1 pce |
Matériaux | G-Al |
Description
Variantes
Tri par
Line: 5 | External dimension: 40x40 | Thread: M8 | Shape: Square | Colour: Black | |
Line: 5 | External dimension: 40x40 | Thread: M10 | Shape: Square | Colour: Black | |
Line: 5 | External dimension: 40x40 | Thread: M12 | Shape: Square | Colour: Black | |
Line: 5 | External dimension: 40x20 | Thread: M8 | Shape: Rectangular | Colour: Black | |
Line: 6 | External dimension: 60x30 | Thread: M10 | Shape: Rectangular | Colour: Black | |
Line: 6 | External dimension: 60x30 | Thread: M12 | Shape: Rectangular | Colour: Black | |
Line: 6 | External dimension: 60x30 | Thread: M16 | Shape: Rectangular | Colour: Black | |
Line: 6 | External dimension: 60x60 | Thread: M10 | Shape: Square | Colour: Black | |
Line: 6 | External dimension: 60x60 | Thread: M12 | Shape: Square | Colour: Black | |
Line: 6 | External dimension: 60x60 | Thread: M16 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 40x40 | Thread: M10 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 40x40 | Thread: M8 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 80x40 | Thread: M10 | Shape: Rectangular | Colour: Black | |
Line: 8 | External dimension: 80x40 | Thread: M10 | Shape: Rectangular | Colour: White aluminium | |
Line: 8 | External dimension: 80x40 | Thread: M12 | Shape: Rectangular | Colour: Black | |
Line: 8 | External dimension: 80x40 | Thread: M12 | Shape: Rectangular | Colour: White aluminium | |
Line: 8 | External dimension: 80x40 | Thread: M16 | Shape: Rectangular | Colour: Black | |
Line: 8 | External dimension: 80x40 | Thread: M16 | Shape: Rectangular | Colour: White aluminium | |
Line: 8 | External dimension: 80x80 | Thread: M10 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 80x80 | Thread: M10 | Shape: Square | Colour: White aluminium | |
Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: Square | Colour: White aluminium | |
Line: 8 | External dimension: 80x80 | Thread: M16 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 80x80 | Thread: M16 | Shape: Square | Colour: White aluminium | |
Line: 8 | External dimension: 80x80 | Thread: M20 | Shape: Square | Colour: Black | |
Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: Triangular | Colour: Black | |
Line: 8 | External dimension: 80x80 | Thread: M16 | Shape: Triangular | Colour: Black | |
Line: 8 | External dimension: 80x80 | Thread: M12 | Shape: Rounded | Colour: White aluminium | |
Line: 8 | External dimension: 120x120 | Thread: M16 | Shape: Square | Colour: Aluminium, natural | |
Line: 8 | External dimension: 160x60 | Thread: M12 + M10 | Shape: Rectangular | Colour: White aluminium | |
Line: X | External dimension: 80x40 | Thread: M8 | Shape: Rectangular | Colour: White aluminium | |
Line: X | External dimension: 80x40 | Thread: M10 | Shape: Rectangular | Colour: White aluminium | |
Line: X | External dimension: 80x40 | Thread: M16 | Shape: Rectangular | Colour: White aluminium | |
Line: X | External dimension: 80x80 | Thread: M10 | Shape: Square | Colour: White aluminium | |
Line: X | External dimension: 80x80 | Thread: M16 | Shape: Square | Colour: White aluminium | |
Line: 10 | External dimension: 100x100 | Thread: M12 | Shape: Square | Colour: White aluminium | |
Line: 10 | External dimension: 100x100 | Thread: M16 | Shape: Square | Colour: White aluminium | |
Line: 10 | External dimension: 100x50 | Thread: M12 | Shape: Rectangular | Colour: White aluminium | |
Line: 10 | External dimension: 100x50 | Thread: M16 | Shape: Rectangular | Colour: White aluminium | |
Line: 10 | External dimension: 200x100 | Thread: M12 + M16 | Shape: Rectangular | Colour: White aluminium | |
Line: 12 | External dimension: 120x120 | Thread: M12 | Shape: Square | Colour: Black | |
Line: 12 | External dimension: 120x120 | Thread: M16 | Shape: Square | Colour: Black | |
Line: 12 | External dimension: 120x60 | Thread: M16 | Shape: Rectangular | Colour: Black | |
Line: 12 | External dimension: 120x60 | Thread: M12 | Shape: Rectangular | Colour: Black |
Téléchargement CAO
Données CAO
Accessoires
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
eCl@ss 5.0
23250311
UNSPSC 9.0
31162503
UNSPSC 7.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Numéro du tarif douanier
79070000
Plaque de base
Sur demande