Poignée moletée Pi
Sur demande
Données techniques
Étendue de la livraison
Griff, PA-GF, grau mit Schraube, St, verzinkt
Abdeckkappe, PA-GF, rot
Abdeckkappe, PA-GF, dunkelgrau
Propriétés
Référence | 0.0.680.06 |
---|---|
Propriété | gris |
ESD | Avec protection ESD = Non |
Poids | p = 52 g |
Unité de livraison | 1 kit |
Description
Variantes
Tri par
Design: Screw | Colour: Grey | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Screw | Colour: Black | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Screw | Colour: Grey | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Screw | Colour: Black | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Screw | Colour: Grey | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Screw | Colour: Black | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Screw | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Nut | Colour: Grey | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Nut | Colour: Black | Thread: M5 | Diameter: 34 | Height/depth Z: 18 | |
Design: Nut | Colour: Grey | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Nut | Colour: Black | Thread: M6 | Diameter: 44 | Height/depth Z: 22 | |
Design: Nut | Colour: Grey | Thread: M8 | Diameter: 54 | Height/depth Z: 26 | |
Design: Nut | Colour: Black | Thread: M8 | Diameter: 54 | Height/depth Z: 26 |
Téléchargement CAO
Données CAO
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
23110116
eCl@ss 4.0
23110110
eCl@ss 4.1
23110116
eCl@ss 5.0
23110116
eCl@ss 5.1
23110116
eCl@ss 6.0.1
23110116
eCl@ss 7.1
23110116
eCl@ss 11.0
23110601
UNSPSC 9.0
31161501
UNSPSC 7.0
31161501
Numéro du tarif douanier
83024900
Poignée moletée Pi
Sur demande