Levier de serrage
Sur demande
Données techniques
Propriétés
Article number | 0.0.684.75 |
---|---|
Propriété | gris alu semblable RAL 9006 |
ESD | Avec protection ESD = Non |
Poids | p = 76 g |
Unité de livraison | 1 pce |
Description
Variantes
Sort by
Design: Screw | Handle length: 50 mm | Thread: M4 | Thread length: 16 | |
Design: Screw | Handle length: 50 mm | Thread: M4 | Thread length: 20 | |
Design: Screw | Handle length: 50 mm | Thread: M4 | Thread length: 25 | |
Design: Nut | Handle length: 50 mm | Thread: M4 | Thread length: 9 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 16 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 20 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 25 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 30 | |
Design: Screw | Handle length: 50 mm | Thread: M5 | Thread length: 40 | |
Design: Nut | Handle length: 50 mm | Thread: M5 | Thread length: 9 | |
Design: Screw | Handle length: 50 mm | Thread: M6 | Thread length: 32 | |
Design: Screw | Handle length: 50 mm | Thread: M6 | Thread length: 40 | |
Design: Nut | Handle length: 50 mm | Thread: M6 | Thread length: 9 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 16 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 20 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 25 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 32 | |
Design: Screw | Handle length: 60 mm | Thread: M6 | Thread length: 40 | |
Design: Nut | Handle length: 60 mm | Thread: M6 | Thread length: 11 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 16 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 20 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 25 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 32 | |
Design: Screw | Handle length: 60 mm | Thread: M8 | Thread length: 40 | |
Design: Nut | Handle length: 60 mm | Thread: M8 | Thread length: 11 | |
Design: Nut | Handle length: 60 mm | Thread: M10 | Thread length: 10 |
Téléchargement CAO
Données CAO
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
UNSPSC 7.0
27112103
eCl@ss 4.0
23010501
eCl@ss 4.1
23010501
eCl@ss 5.0
23010501
eCl@ss 5.1
23010501
UNSPSC 9.0
27112103
eCl@ss 6.0.1
23010501
eCl@ss 7.1
23010501
eCl@ss 8.0
23010501
eCl@ss 11.0
23010501
Numéro du tarif douanier
84879090