Rail de guidage
20 6 000
Sur demande
* Indication obligatoire
Données techniques
Propriétés
Référence | 0.0.685.45 |
---|---|
Ligne | Ligne D30 |
Propriété | naturel |
ESD | Avec protection ESD = Oui |
Poids, spec.longeur | p = 1,1 kg/m |
Unité de livraison | coupe max. 6000 mm |
Matériaux | Al, nu |
Description
Instructions de montage
Variantes
Tri par
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: No sides | Design: Centric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: No sides | Design: Centric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: No sides | Design: Centric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: No sides | Design: Centric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: Both sides | Design: Centric | |
Line: LPS | Delivery unit: Piece | Length: 6000 | Model: Both sides | Design: Centric | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: Both sides | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 6000 | Model: Both sides | Design: Eccentric | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: Both sides | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 6000 | Model: Both sides | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 6000 | Model: One-sided | Design: Eccentric |
Téléchargement CAO
Données CAO
Fichiers
Accessoires
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 11.0
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
Numéro du tarif douanier
76042100
Rail de guidage
20 6 000
Sur demande
* Indication obligatoire